How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 8.5 |
| V: | 2.51 in | AB: | 4.76 |
| L1: | 9.82 in | H: | 0.53 in |
| T: | 1.688 | BF: | 0.53 |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | BD: | 9 |
| P: | 2.38 in | AG: | 5.16 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| U: | 0.875 in | L: | 6.57 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Bore Code: | 27 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

