How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| AF: | 0.25 | L: | 6.57 in |
| G: | 2.32 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| AK: | 8.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AE2: | 0.56 | AA: | 10.25 |
| BF: | 0.53 | L1: | 9.82 in |
| T: | 1.688 | AB: | 4.76 |
| AJ: | 7.25 | LL: | 2.38 in |
| BE1: | 0.5 in | AG: | 5.16 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.05 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

