How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | Center Distance (in): | 3 in |
| H: | 0.53 in | L: | 6.57 in |
| AF: | 0.25 | AK: | 8.5 |
| BE1: | 0.5 in | I: | 4.84 in |
| D: | 3.38 | BF: | 0.53 |
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 5.16 | BD: | 9 |
| AB: | 4.76 | U: | 0.875 in |
| LL: | 2.38 in | L1: | 9.82 in |
| V: | 2.51 in | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Output RPM: | 21.9 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

