How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | P: | 2.38 in |
| BF: | 0.53 | T: | 1.688 |
| LL: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 8.5 | L: | 6.57 in |
| H: | 0.53 in | AA: | 10.25 |
| D: | 3.38 | BD: | 9 |
| L1: | 9.82 in | BE1: | 0.5 in |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Bore Code: | 27 | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

