How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L1: | 9.82 in |
| P: | 2.38 in | AJ: | 7.25 |
| AA: | 10.25 | G: | 2.32 |
| AB: | 4.76 | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AG: | 5.16 | AF: | 0.25 |
| U: | 0.875 in | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| L: | 6.57 in | AE2: | 0.56 |
| I: | 4.84 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Diameter (in): | 1.688 in | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

