How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | BE1: | 0.5 in |
| L: | 6.57 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | AG: | 5.16 |
| U: | 0.875 in | H: | 0.53 in |
| AF: | 0.25 | AB: | 4.76 |
| T: | 1.688 | AJ: | 7.25 |
| L1: | 9.82 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

