How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 2.38 in | U: | 0.875 in |
| BF: | 0.53 | D: | 3.38 |
| V: | 2.51 in | AA: | 10.25 |
| AK: | 8.5 | AE2: | 0.56 |
| BD: | 9 | G: | 2.32 |
| AF: | 0.25 | AB: | 4.76 |
| AJ: | 7.25 | L: | 6.57 in |
| T: | 1.688 | L1: | 9.82 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Model Code: | 30YFC |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

