How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | LL: | 2.38 in |
| T: | 1.688 | G: | 2.32 |
| AB: | 4.76 | H: | 0.53 in |
| BD: | 9 | I: | 4.84 in |
| BF: | 0.53 | L1: | 9.82 in |
| BE1: | 0.5 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.688 in |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

