How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AB: | 4.76 | AK: | 8.5 |
| L1: | 9.82 in | L: | 6.57 in |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.688 | BD: | 9 |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.53 |
| U: | 0.875 in | P: | 2.38 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 4.21 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

