How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| G: | 2.32 | BD: | 9 |
| P: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 4.76 | AF: | 0.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AG: | 5.16 | I: | 4.84 in |
| U: | 0.875 in | AA: | 10.25 |
| D: | 3.38 | AJ: | 7.25 |
| T: | 1.688 | LL: | 2.38 in |
| BE1: | 0.5 in | L1: | 9.82 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Service Factor: | 1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

