How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AB: | 4.76 |
| L: | 6.57 in | BD: | 9 |
| I: | 4.84 in | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | H: | 0.53 in |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| T: | 1.688 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

