How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.57 in |
| H: | 0.53 in | I: | 4.84 in |
| T: | 1.688 | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | V: | 2.51 in |
| L1: | 9.82 in | LL: | 2.38 in |
| AJ: | 7.25 | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| U: | 0.875 in | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

