How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.38 in |
| D: | 3.38 | P: | 2.38 in |
| AF: | 0.25 | T: | 1.688 |
| AG: | 5.16 | G: | 2.32 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 10.25 | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| H: | 0.53 in | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.56 | L: | 6.57 in |
| I: | 4.84 in | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

