How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.25 | BD: | 9 |
| AG: | 5.16 | L1: | 9.82 in |
| AK: | 8.5 | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| D: | 3.38 | T: | 1.688 |
| LL: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| L: | 6.57 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Bore Code: | 27 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

