How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | G: | 2.32 |
| LL: | 2.38 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AB: | 4.76 | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| AA: | 10.25 | U: | 0.875 in |
| AG: | 5.16 | V: | 2.51 in |
| L: | 6.57 in | L1: | 9.82 in |
| T: | 1.688 | D: | 3.38 |
Technical Specifications
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

