How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LL: | 2.38 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | L: | 6.57 in |
| G: | 2.32 | AF: | 0.25 |
| P: | 2.38 in | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | L1: | 9.82 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AK: | 8.5 | AA: | 10.25 |
| AB: | 4.76 | AE2: | 0.56 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

