How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | AK: | 8.5 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AA: | 10.25 | AG: | 5.16 |
| U: | 0.875 in | L1: | 9.82 in |
| T: | 1.688 | BF: | 0.53 |
| I: | 4.84 in | H: | 0.53 in |
| D: | 3.38 | AJ: | 7.25 |
| BD: | 9 | L: | 6.57 in |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

