How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | H: | 0.53 in |
| D: | 3.38 | AA: | 10.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.688 |
| AE2: | 0.56 | L: | 6.57 in |
| L1: | 9.82 in | G: | 2.32 |
| I: | 4.84 in | U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

