How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
| L: | 6.57 in | V: | 2.51 in |
| BF: | 0.53 | AB: | 4.76 |
| LL: | 2.38 in | AA: | 10.25 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | T: | 1.688 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

