How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 4.76 | LL: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| AA: | 10.25 | U: | 0.875 in |
| AK: | 8.5 | AE2: | 0.56 |
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AF: | 0.25 | BD: | 9 |
| AJ: | 7.25 | D: | 3.38 |
| BF: | 0.53 | L: | 6.57 in |
| L1: | 9.82 in | T: | 1.688 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

