How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| L1: | 9.82 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.688 |
| P: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| V: | 2.51 in | AF: | 0.25 |
| L: | 6.57 in | BD: | 9 |
| G: | 2.32 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | AA: | 10.25 |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

