How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 2.38 in |
| AJ: | 7.25 | LL: | 2.38 in |
| G: | 2.32 | BD: | 9 |
| I: | 4.84 in | AG: | 5.16 |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| D: | 3.38 | L1: | 9.82 in |
| AB: | 4.76 | BE1: | 0.5 in |
| AF: | 0.25 | U: | 0.875 in |
| AA: | 10.25 | L: | 6.57 in |
| T: | 1.688 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 30YFC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

