How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 9 |
| LL: | 2.38 in | AG: | 5.16 |
| D: | 3.38 | BE1: | 0.5 in |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| T: | 1.688 | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AF: | 0.25 | I: | 4.84 in |
| AA: | 10.25 | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| BF: | 0.53 | L1: | 9.82 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

