How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| I: | 4.84 in | BE1: | 0.5 in |
| P: | 2.38 in | U: | 0.875 in |
| AJ: | 7.25 | AF: | 0.25 |
| L1: | 9.82 in | D: | 3.38 |
| BD: | 9 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| BF: | 0.53 | AG: | 5.16 |
| Center Distance (in): | 3 in | T: | 1.688 |
| L: | 6.57 in | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | YFC-1 | Series Code: | OE |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

