How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 7.25 |
| T: | 1.688 | BD: | 9 |
| BE1: | 0.5 in | AA: | 10.25 |
| AB: | 4.76 | U: | 0.875 in |
| AG: | 5.16 | D: | 3.38 |
| L: | 6.57 in | AF: | 0.25 |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.53 |
| L1: | 9.82 in | AK: | 8.5 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

