How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| D: | 3.38 | L1: | 9.82 in |
| BF: | 0.53 | AE2: | 0.56 |
| AB: | 4.76 | T: | 1.688 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
| H: | 0.53 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.32 | BD: | 9 |
| LL: | 2.38 in | L: | 6.57 in |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

