How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| L: | 6.57 in | AE2: | 0.56 |
| AK: | 8.5 | T: | 1.688 |
| U: | 0.875 in | D: | 3.38 |
| V: | 2.51 in | BE1: | 0.5 in |
| AF: | 0.25 | AJ: | 7.25 |
| BD: | 9 | LL: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AB: | 4.76 |
| L1: | 9.82 in | G: | 2.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

