How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | BE1: | 0.5 in |
| AF: | 0.25 | T: | 1.688 |
| AJ: | 7.25 | L1: | 9.82 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| U: | 0.875 in | AK: | 8.5 |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.688 in | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 6.05 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

