How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| BF: | 0.53 | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | T: | 1.688 |
| BE1: | 0.5 in | G: | 2.32 |
| L: | 6.57 in | L1: | 9.82 in |
| AG: | 5.16 | U: | 0.875 in |
| AA: | 10.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| BD: | 9 | AF: | 0.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

