How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| I: | 4.84 in | AB: | 4.76 |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.56 | AG: | 5.16 |
| BF: | 0.53 | LL: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 9 |
| V: | 2.51 in | L: | 6.57 in |
| L1: | 9.82 in | U: | 0.875 in |
| T: | 1.688 | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

