How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| L1: | 9.82 in | G: | 2.32 |
| H: | 0.53 in | AJ: | 7.25 |
| U: | 0.875 in | T: | 1.688 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 | LL: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| BF: | 0.53 | L: | 6.57 in |
| AK: | 8.5 | AE2: | 0.56 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

