How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.41 | T: | 1.688 |
| G: | 2.32 | AA: | 10.25 |
| BE: | 0.38 in | L: | 6.57 in |
| U: | 0.875 in | AK: | 4.5 |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 | P: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | LM: | 8.82 |
| D: | 3.38 | LL: | 2.38 in |
Technical Specifications
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

