How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.688 | AG: | 5.16 |
| V: | 2.51 in | L: | 6.57 in |
| AA: | 10.25 | AB: | 4.76 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | G: | 2.32 |
| D: | 3.38 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.25 |
| LM: | 8.82 | U: | 0.875 in |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 27 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output RPM: | 175 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

