How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LM: | 8.82 |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 10.25 | BD: | 5.88 |
| U: | 0.875 in | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| P: | 2.38 in | AK: | 4.5 |
| AB: | 4.76 | AF: | 0.25 |
| I: | 4.84 in | L: | 6.57 in |
| G: | 2.32 | T: | 1.688 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

