How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AF: | 0.25 | LM: | 8.82 |
| AB: | 4.76 | G: | 2.32 |
| BE: | 0.38 in | AG: | 5.16 |
| AE2: | 0.56 | LL: | 2.38 in |
| AK: | 4.5 | T: | 1.688 |
| BF: | 0.41 | L: | 6.57 in |
| U: | 0.875 in | I: | 4.84 in |
| D: | 3.38 | V: | 2.51 in |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 27 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.603 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

