How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.57 in |
| Center Distance (in): | 3 in | LM: | 8.82 |
| P: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | AF: | 0.25 |
| LL: | 2.38 in | G: | 2.32 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.688 | V: | 2.51 in |
| AB: | 4.76 | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.38 |
| AK: | 4.5 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 30YFC | Motor Frame Size: | 56C |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

