How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | BD: | 5.88 |
| P: | 2.38 in | LM: | 8.82 |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.56 | I: | 4.84 in |
| T: | 1.688 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.16 |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

