How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.82 |
| L: | 6.57 in | G: | 2.32 |
| U: | 0.875 in | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | T: | 1.688 |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.56 | BD: | 5.88 |
| I: | 4.84 in | D: | 3.38 |
| AK: | 4.5 | AG: | 5.16 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Output RPM: | 117 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

