How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AB: | 4.76 | L: | 6.57 in |
| AK: | 4.5 | V: | 2.51 in |
| AE2: | 0.56 | BF: | 0.41 |
| LM: | 8.82 | BE: | 0.38 in |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | T: | 1.688 |
| AF: | 0.25 | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output RPM: | 117 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

