How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| LL: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | L: | 6.57 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| U: | 0.875 in | H: | 0.53 in |
| I: | 4.84 in | V: | 2.51 in |
| LM: | 8.82 | AG: | 5.16 |
| BE: | 0.38 in | AA: | 10.25 |
| P: | 2.38 in | AK: | 4.5 |
| T: | 1.688 | G: | 2.32 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

