How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| I: | 4.84 in | AK: | 4.5 |
| LL: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | BE: | 0.38 in |
| AE2: | 0.56 | G: | 2.32 |
| L: | 6.57 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| H: | 0.53 in | BD: | 5.88 |
| U: | 0.875 in | AB: | 4.76 |
| LM: | 8.82 | AF: | 0.25 |
| P: | 2.38 in | T: | 1.688 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

