How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AK: | 4.5 | AB: | 4.76 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | U: | 0.875 in |
| D: | 3.38 | AE2: | 0.56 |
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2.32 | AF: | 0.25 |
| LM: | 8.82 | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.688 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 20:1 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 3.23 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

