How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.32 |
| T: | 1.688 | H: | 0.53 in |
| LL: | 2.38 in | AF: | 0.25 |
| LM: | 8.82 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| L: | 6.57 in | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | AK: | 4.5 |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

