How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | T: | 1.688 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

