How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| LL: | 2.38 in | AF: | 0.25 |
| L: | 6.57 in | V: | 2.51 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AA: | 10.25 | D: | 3.38 |
| AG: | 5.16 | BE: | 0.38 in |
| P: | 2.38 in | AK: | 4.5 |
| LM: | 8.82 | I: | 4.84 in |
| H: | 0.53 in | G: | 2.32 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.688 | AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

