How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 5.88 |
| AG: | 5.16 | LL: | 2.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.41 | I: | 4.84 in |
| AE2: | 0.56 | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 4.5 | U: | 0.875 in |
| AB: | 4.76 | T: | 1.688 |
| AA: | 10.25 | L: | 6.57 in |
| BE: | 0.38 in | LM: | 8.82 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output RPM: | 35 | Series Code: | OE |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.54 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

