How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.38 in | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | BD: | 5.88 |
| L: | 6.57 in | AB: | 4.76 |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| U: | 0.875 in | T: | 1.688 |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

