How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| G: | 2.32 | V: | 2.51 in |
| L: | 6.57 in | LL: | 2.38 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 8.82 | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.41 |
| AF: | 0.25 | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | T: | 1.688 |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

