How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | BD: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| LM: | 8.82 | AA: | 10.25 |
| T: | 1.688 | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.57 in | LL: | 2.38 in |
| P: | 2.38 in | BF: | 0.41 |
| AF: | 0.25 | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Bore Code: | 27 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

