How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| L: | 6.57 in | LL: | 2.38 in |
| LM: | 8.82 | BF: | 0.41 |
| AJ: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | T: | 1.688 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| P: | 2.38 in | BD: | 5.88 |
| AA: | 10.25 | H: | 0.53 in |
| U: | 0.875 in | D: | 3.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.28 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

